目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2-YBC2M-WA-10AQ-10AQB-T2-3L-SC
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
YZB Base Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb2_icspb2_series/yzb_base_mounted/icsb3_icspb3_ybc_m_asmtab.prj},{NB=ICSB2-YBC2M-WA-10AQ-10AQB-T2-3L-SC(1600111121111)},{SERIES=ICSB2-YBC2M},{MOT=60},{XTYPE=2},{ENTYPE=WA},{COM=2},{P=Standard},{LBS=16},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTIBRAKEZ=Yes},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=SC},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=2},{SERIESY=MXM-100},{SERIESZ=MXM-100},{BRACKETZ=YZB-2},{XTYPEVERY=3},{XTYPEVERZ=3},{PPATH=assemblies/icsb3_icspb3_ybc_m_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
IAI
Description
ICSB2(ICSPB2)-YBC_M
Bill of material
ICSB2-YBC2M-WA-10AQ-10AQB-T2-3L-SC
Order number
ICSB2-YBC2M-WA-10AQ-10AQB-T2-3L-SC
ICSB2-YBC2M-WA-10AQ-10AQB-T2-3L-SC
Series-Type
ICSB2-YBC2M
ICSB2-YBC2M
Encoder type
Battery Less Abso
Incremental
Absolute
Battery Less Abso
Incremental
Absolute
Combination
2
2
mm
Precision
Standard
Standard
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
確定
Y axis option : Brake
No
Yes
No
Yes
Y axis option : AQ Seal
Yes
Yes
Y axis option : Limit Switch
No
Yes
No
Yes
Y axis option : Creep sensor
No
Yes
No
Yes
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Y axis option : Position of slider
mm
Enter value for POSY
Y axis option : Position of slider
mm
cm
inch
ft
確定
Z axis : Stroke
mm
Enter value for SZ
Z axis : Stroke
mm
cm
inch
ft
確定
Z axis option : Brake
Yes
Z axis option : AQ Seal
Yes
Yes
Z axis option : Limit Switch
No
Yes
No
Yes
Z axis option : Creep sensor
No
Yes
No
Yes
Z axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Z axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Z axis option : Position of slider
mm
Enter value for POSZ
Z axis option : Position of slider
mm
cm
inch
ft
確定
Controller
T2
T4
T2
T4
Cable Type
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Cable length
3
5
3
5
mm
Cable Managment
Self-standing cable
Standard Cable track
Self-standing cable
Standard Cable track
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型