카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2-BA4H-WA-10AQ-10AQ-T2-3L-SC
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
XYB Base Mounted
Powered by
CAD모델 선택
{iai/integrated_combination_systems/icsb2_icspb2_series/xyb_base_mounted/icsb2_icspb2_ba_h_asmtab.prj},{NB=ICSB2-BA4H-WA-10AQ-10AQ-T2-3L-SC(1600111111111)},{SERIES=ICSB2-BA4H},{MOT=60},{XTYPE=4},{ENTYPE=WA},{COM=4},{P=Standard},{LBS=16},{SX=100},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=SC},{CAM2=},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=4},{SERIESX=SXM-60},{SERIESY=SXM-60},{CB=50 x 64 x 170},{BRACKET=XYB-A},{XTYPEVER=1},{XTYPEVERY=1},{PPATH=assemblies/icsb2_icspb2_ba_h_m_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
IAI
Description
ICSB2(ICSPB2)-BA_H
Bill of material
ICSB2-BA4H-WA-10AQ-10AQ-T2-3L-SC
Order number
ICSB2-BA4H-WA-10AQ-10AQ-T2-3L-SC
ICSB2-BA4H-WA-10AQ-10AQ-T2-3L-SC
Series-Type
ICSB2-BA4H
ICSB2-BA4H
Encoder type
Battery Less Abso
Incremental
Absolute
Battery Less Abso
Incremental
Absolute
Combination
4
4
mm
Precision
Standard
Standard
X axis : Stroke
mm
값 입력 SX
X axis : Stroke
mm
cm
inch
ft
확인
X axis option : Brake
No
Yes
No
Yes
X axis option : AQ Seal
Yes
Yes
X axis option : Limit Switch
No
Yes
No
Yes
X axis option : Creep sensor
No
Yes
No
Yes
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
X axis option : Position of slider
mm
값 입력 POSX
X axis option : Position of slider
mm
cm
inch
ft
확인
Y axis : Stroke
mm
값 입력 SY
Y axis : Stroke
mm
cm
inch
ft
확인
Y axis option : Brake
No
Yes
No
Yes
Y axis option : AQ Seal
Yes
Yes
Y axis option : Limit Switch
No
Yes
No
Yes
Y axis option : Creep sensor
No
Yes
No
Yes
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Y axis option : Position of slider
mm
값 입력 POSY
Y axis option : Position of slider
mm
cm
inch
ft
확인
Controller
T2
T4
T2
T4
Cable Type
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Cable length
3
5
3
5
mm
Cable Managment
Self-standing cable
Standard Cable track
Self-standing cable
Standard Cable track
Cable Managment
No cable
No cable
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성