카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSA3-BF4HS3M-I-100-20-10B-T1-S-CT-SC
IAI
Integrated Combination System
ICSA3(ICSPA3) Series
XY + Z axis Slider Mounted
Powered by
CAD모델 선택
{iai/integrated_combination_systems/icsa3_icspa3_series/xy_z_axis_slider_mounted/bf_hs3m_asmtab.prj},{NB=ICSA3-BF4HS3M-I-4M-10001111-2001111-100111T113CTSelf-standing cable(000)},{MOT=60},{XTYPE=4},{COM=4},{LBS=16},{VERS=4},{OPTBRAKEZ=2},{FC=4},{SERIES=ICSA3-BF4HS3M},{ZT=M},{P=Standard},{OPTIBRAKEZ=Yes},{CAMZ=Self-standing cable},{OPTBRAKEX=1,'No',2,'Yes'},{SERIESX=ISA-LXMX-400},{SERIESY=ISA-MYM-200},{SERIESZ=ISA-MZM-200},{CB=50 x 79 x 220},{CBY=50 x 64 x 170},{BRACKET=B-315},{BRACKETZ=H},{ENTYPE=I},{SX=1000},{OPTIBRAKEX=1.000},{OPTAQX=},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=200},{OPTIBRAKEY=1.000},{OPTAQY=},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTAQZ=},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T1},{CTYPE=1.000},{LTC=3.000},{CAM=CT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
IAI
Description
ICSA3(ICSPA3) - BF_HS3M
Bill of material
ICSA3-BF4HS3M-I-100-20-10B-T1-S-CT-SC
Order number
ICSA3-BF4HS3M-I-100-20-10B-T1-S-CT-SC
ICSA3-BF4HS3M-I-100-20-10B-T1-S-CT-SC
Series-Type
ICSA3-BF4HS3M
ICSA3-BF4HS3M
Encoder type
Incremental
Absolute
Incremental
Absolute
Combination
4
4
Z axis Type
M
Precision
Standard
Standard
X axis : Stroke
mm
값 입력 SX
X axis : Stroke
mm
cm
inch
ft
확인
X axis option : Brake
No
Yes
No
Yes
X axis option : AQ Seal
No
Yes
No
Yes
X axis option : Limit Switch
No
Yes
No
Yes
X axis option : Creep sensor
No
Yes
No
Yes
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
X axis option : Position of slider
mm
값 입력 POSX
X axis option : Position of slider
mm
cm
inch
ft
확인
Y axis : Stroke
mm
값 입력 SY
Y axis : Stroke
mm
cm
inch
ft
확인
Y axis option : Brake
No
Yes
No
Yes
Y axis option : AQ Seal
No
Yes
No
Yes
Y axis option : Limit Switch
No
Yes
No
Yes
Y axis option : Creep sensor
No
Yes
No
Yes
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Y axis option : Position of slider
mm
값 입력 POSY
Y axis option : Position of slider
mm
cm
inch
ft
확인
Z axis : Stroke
mm
값 입력 SZ
Z axis : Stroke
mm
cm
inch
ft
확인
Z axis option : AQ Seal
No
Yes
No
Yes
Z axis option : Limit Switch
No
Yes
No
Yes
Z axis option : Creep sensor
No
Yes
No
Yes
Z axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Z axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Z axis option : Position of slider
mm
값 입력 POSZ
Z axis option : Position of slider
mm
cm
inch
ft
확인
Controller
T1
T2
T1
T2
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Cable length
3
5
3
5
m
Y axis : Cable Managment
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
Z axis : Cable Managment
Self-standing cable
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성