카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSA3-BE4MS1M-I-30-20-10B-T1-3L-SC-SC
IAI
Integrated Combination System
ICSA3(ICSPA3) Series
XY + Z axis Slider Mounted
Powered by
CAD모델 선택
{iai/integrated_combination_systems/icsa3_icspa3_series/xy_z_axis_slider_mounted/be_ms1_asmtab.prj},{NB=ICSA3-BE4MS1M-I-30-20-10B-T1-3L-SC-SC (0,0,0)},{ENTYPE=I},{COM=4},{ZT=M},{P=Standard},{SX=300},{OPTIBRAKEX=1},{OPTAQX=},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=200},{OPTIBRAKEY=1},{OPTAQY=},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTIBRAKEZ=Yes},{OPTAQZ=},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T1},{CTYPE=1.000},{LTC=3L},{CAM=Self-standing cable},{CAMZ=Self-standing cable},{SER=ICSA3-BE4MS1},{SERIESX=ISA-LXM-200},{SERIESY=ISA-MYM-200},{SERIESZ=ISA-SZM},{BRACKET=B-315},{BRACKETY=G-125},{CBX=50 x 79 x 220},{CBY=50 x 64 x 170},{CBZ=50 x 64 x 110},{XZ=3},{PPATH=assemblies/be_hs1_hs3m_ms1_ms3m_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
IAI
Description
ICSA3(ICSPA3)-BE_MS1_
Bill of material
ICSA3-BE4MS1M-I-30-20-10B-T1-3L-SC-SC
Order number
ICSA3-BE4MS1M-I-30-20-10B-T1-3L-SC-SC
ICSA3-BE4MS1M-I-30-20-10B-T1-3L-SC-SC
Series-Type
ICSA3-BE4MS1M
ICSA3-BE4MS1M
Encoder type
Incremental
Absolute
Incremental
Absolute
Combination
4
4
Z axis Type
M
L
M
L
Precision
Standard
Standard
X axis : Stroke
mm
값 입력 SX
X axis : Stroke
mm
cm
inch
ft
확인
X axis : Brake
No
Yes
No
Yes
X axis : AQ Seal
No
Yes
No
Yes
X axis : Limit Switch
No
Yes
No
Yes
X axis : Creep sensor
No
Yes
No
Yes
X axis : Home Reverse Motor Spec
No
Yes
No
Yes
X axis : Guide with ball-retaining mechanism
No
Yes
No
Yes
X axis : Position of slider
mm
값 입력 POSX
X axis : Position of slider
mm
cm
inch
ft
확인
Y axis : Stroke
mm
값 입력 SY
Y axis : Stroke
mm
cm
inch
ft
확인
Y axis : Brake
No
Yes
No
Yes
Y axis : AQ Seal
No
Yes
No
Yes
Y axis : Limit Switch
No
Yes
No
Yes
Y axis : Creep sensor
No
Yes
No
Yes
Y axis : Home Reverse Motor Spec
No
Yes
No
Yes
Y axis : Guide with ball-retaining mechanism
No
Yes
No
Yes
Y axis : Position of slider
mm
값 입력 POSY
Y axis : Position of slider
mm
cm
inch
ft
확인
Z axis : Stroke
mm
값 입력 SZ
Z axis : Stroke
mm
cm
inch
ft
확인
Z axis : Brake
Yes
Z axis : AQ Seal
No
Yes
No
Yes
Z axis : Limit Switch
No
Yes
No
Yes
Z axis : Creep sensor
No
Yes
No
Yes
Z axis : Home Reverse Motor Spec
No
Yes
No
Yes
Z axis : Guide with ball-retaining mechanism
No
Yes
No
Yes
Z axis : Position of slider
mm
값 입력 POSZ
Z axis : Position of slider
mm
cm
inch
ft
확인
Controller
T1
T2
T1
T2
Cable Type
Standard cable : Standard length
Standard cable : Length specification
Standard cable : Standard length
Standard cable : Length specification
Cable length
3m
5m
3m
5m
m
Y axis : Cable Managment
Self-standing cable
Z axis : Cable Managment
Self-standing cable
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성