??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICR31_45 - Limiting block for linear guide (single piece/component) flag type
Bill of material
ICR34-15A
Code
Type
Limit hole
Thread
The main material
S45C
Main Body Surface Treatment
Hard Chrome Plating
Bolt/Screw Code
Applicable Guide Rail Specifications
W
44 mm
H
29 mm
A
16 mm
B
7 mm
E
11 mm
F
15 mm
T
12 mm
M
mm
K
19 mm
P
7.0 mm
d1
5.5 mm
d2
9 mm
h
14 mm
L
mm
L1
mm
H1
mm
SR
mm
D1
15 mm
Applicable Rail Width Series
Mini 15 series
Applicable To Yiheda Rail Model
IAC/IAF-H16,IAJ/IAM-H16
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models