??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICQ01_26 - Limit block for linear guide (single piece/component) L type
Bill of material
ICQ08-15A
code
type
Limit hole
Thread
The main material
Body surface treatment
Bolt/screw code
Applicable rail specifications
W
32 mm
H
27 mm
A
16 mm
B
18 mm
P
12 mm
Q
12 mm
T
25 mm
M
mm
K
19 mm
d1
5.5 mm
d2
9 mm
h
5 mm
L
mm
L1
mm
H1
mm
SR
mm
D1
mm
Applicable rail width series
Mini 15 series
Applicable Yiheda rail model
IAC/IAF/IAJ/IAM-H16
weblink
webxxx
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés