??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICP61_66 - Limit block (single piece/unit) For linear guide Wide convex type Front mounting type
Bill of material
ICP63-13-W80
code
Types of
Body material
surface treatment
buffer code
bolt code
Nut code
Applicable guide rail specifications
W (minimum unit 5)
H
27
T
10
F
50
d
5.5
A
68
S
32
K
17
Effective adjustment stroke L
web link
website link
Previews
3D
Dimension
2D
Download CAD models