??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICP51_54 - Stopper (Single/Assembly) For Linear Way, Male Type, Side Mount Type
Bill of material
ICP52-15B
code
Types of
Limit hole
Threaded hole
thread
Body material
S45C
surface treatment
Hard chrome plating
Bolt/Screw Code
Nut code
Applicable guide rail specifications
W
50
H
38
A
35
E
12
T
18
F
12
M
K
31
d1
5.5
d2
9
h
5
Effective adjustment stroke L
H1
10
D1
15
Applicable rail width series
Heavy Duty 15 Series
Applicable to Yiheda guide rail model
IBJ-H24/IBC-H28
web link
website link
Previews
3D
Dimension
2D
Download CAD models