??
Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICP31_46 - Limiting block for linear guide (single piece/component) Right angle type
Bill of material
ICP36-15B
code
type
Limit hole
Thread
The main material
S45C
Body surface treatment
Bolt/screw code
Applicable rail specifications
W
32 mm
H
mm
A
16 mm
B
18 mm
E
12 mm
F
8 mm
T
25 mm
M
mm
K
mm
M1
M5 mm
L
mm
L1
mm
H1
mm
SR
mm
D1
mm
Applicable rail width series
Applicable Yiheda rail model
weblink
webxxx
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей