??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICK04 - Cross roller guide rail, built-in rack and pinion type
Bill of material
ICK04-2030
code
ICK04
type
Built-in rack and pinion type
Guide rail material
SUJ2
Holder material
SUS304
Roller material
SUJ2
Gear material
SUS304
Gear retaining plate material
POM
specifications
Maximum stroke
9 mm
H
12 mm
T
6 mm
W
5.5 mm
L
30 mm
n×p
1×15 mm
L1
7.5 mm
L2
1.5 mm
D
2 mm
L3
25.6 mm
R
4 mm
P1
2.8 mm
P2
4 mm
E
2.5 mm
M
M3 mm
d1
2.55 mm
d2
4.4 mm
t
2.0 mm
Basic rated load C (dynamic)
913 N
Basic rated load Co (static)
1180 N
Reference weight of guide rail (single piece)
6.53 g
Reference weight of cage (single piece)
0.38 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models