??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICK01 - Cross Roller Guide
Bill of material
ICK01-1020
Code
ICK01
Type
Cross Roller Guide
Guide Rail Material
SUJ2
Guide Rail Surface Treatment
---
Cage Material
SUS304
Roller Material
SUJ2
Specifications
Maximum Stroke
12 mm
H
8.5 mm
T
4 mm
W
3.9 mm
L
20 mm
nxp
1x10
L1
5.0 mm
L2
1.6 mm
D
1.5 mm
L3
14.0 mm
R
5 mm
P1
2.0 mm
P2
2.5 mm
E
1.8 mm
M
M2
d1
1.65 mm
d2
3.0 mm
t
1.4 mm
Basic Dynamic Load (C)
461 N
Basic Static Load (Co)
476 N
Weight (g)/2 pcs
4 g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models