??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICJ41_46 - Cross Roller Slide ¡¤ Standard
Bill of material
ICJ41-3080
Code
Type
Screw Hole Type
Body (Material)
Main Body (Surface Treatment)
Guide Rail Material
SUJ2
Guide Rail (Surface Treatment)
Cage ( Material )
SUS304
Roller(Material)
SUJ2
Specifications
mm
Maximum Stroke
mm
Roller Diameter
mm
Main Dimensions (W)
Main Dimensions (T)
Main Dimensions (L)
mm
Main Size (T1)
mm
Main Size (T2)
mm
Main Size (W2)
mm
Sliding Table Mounting Hole Size (W1)
mm
Sliding Table Mounting Hole Size (M-Depth)
Sliding Table Mounting Hole Size (Q)
mm
Sliding Table Mounting Hole Size (P)
mm
Base Mounting Hole Size (M1)
Base Mounting Hole Size (Q2)
mm
Base Mounting Hole Size£¨NxP£©
Basic Dynamic Load (C) (N)
Basic Static Load (Co) (N)
Load (Fu) (N)
mm
Static Allowable Torsion Moment (Mr) (N¡¤m)
Static Allowable Torsion Moment (Mp) (N¡¤m)
Static Allowable Torsion Moment (My) (N¡¤m)
Zhongliang_ICJ41
kg
Zhongliang_ICJ46
kg
Slide Moving Accuracy ( Center Parallelism )
5 mm
Sliding Table Movement Accuracy ( Side Parallelism )
8 mm
Website
Website Connection mm
Previews
3D
Dimension
2D
Download CAD models