??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICG88_89 - Linear guide rail clamp/For miniature linear guide rail
Bill of material
ICG88-13
Code
type
subject material
SUS304
handle material
SUS304
Clamping block material
C2801P
specification
L
mm
W
mm
W1
mm
E
34 mm
A
mm
B
22 mm
T
mm
T1
5 mm
M
M4
Retention force
N
model
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models