??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICG21_23 - Anti-collision block, for linear guide rail
Bill of material
ICG21-15H
Code
Types of
Anti-collision block for linear guide rail
Anti-collision medium
Body material
S45C
Surface treatment of main body
Blackening
Specifications
L
20 mm
W
30 mm
H
20 mm
H1
7 mm
M
M6 mm
(W1)
15 mm
t
mm
e
- mm
Applicable to silver guide rail model
HGH15
Applicable brand
Shangyin mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models