??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICB01_26 - Height Adjustment Block ¡¤ For Miniature Linear Guides ¡¤ Standard Rail Type
Bill of material
ICB06-20-L160-T10
Code
Type
Chinese Standard Material
Equivalent Material
Surface Treatment
Specifications (Linear Guide Height H)
mm
L Selection
mm
T Minimum Unit 1
mm
Enter value for T
T Minimum Unit 1
mm
cm
inch
ft
W
mm
P
mm
t
mm
B
mm
A
mm
B1
mm
A1
mm
M
mm
d
mm
d1
mm
£È
mm
Number Of M Holes
3 mm
Number Of X Holes
2 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models