??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
IBTLED 3
Bill of material
98220001
MD01
VAR__MANUID_
98220001
Short Description
IBTLED 3
Long Description
Installation housing, for prefabricated construction, halogen-free, for the installation of LV/HV/LED lights and speakers, announcement and call systems, for the installation of VDE-tested lights to DIN EN 60598 (VDE 0711), and with F or MM marking, protection class IP30, rated insulation voltage: 400V AC, Halogen free, maximum installation depth for luminaires, speakers, announcement and call systems: 130 mm, lamp output halogen max. 100 W, lamp output, LED max. 47 W, additional inserts 8 x to M40, Outlet aperture: Fermacell® board, variable up to max. 200 x 300 mm, 8 combi-conduit entries 4 x M20, M25, 4 x M25, integrated conduit stopper and strain relief for M20, M25 conduits, adhesive fixing or nail installation, combination conduit insertion and membrane for perforation, sealing range M16 - M40<br /><strong>Dimensions: </strong>277 x 400 x 165 mm
International product number
4013902593767
Product number of the Manufacturer
98220001
Manufacturer Name
Spelsberg
Manufacturer Type Description
IBTLED 3
EF000041
EV001392
EF000280
0
EF000846
400
EF000943
-
EF002169
EV000139
EF004265
277
EF006432
true
EF006433
true
EF006434
180
EF006435
200
EF007942
true
EF009764
true
EF023518
165
Minimum Order Quantity
1
WEIGHT
2.115
LENGTH
400
WIDTH
277
DEPTH
165
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models