??
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IBP51_53 - Economical high-assembled high-profile linear guide, ordinary grade, light preload (FC): 0~0.02C, super heavy-duty type, slider flange type, not interchangeable
Bill of material
IBP51-H30-L110
code
type
Component
Accuracy class
Ordinary
Slider fixing method
Locking
Number of sliders
Rail fixing method
Locking
Material
alloy steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.6 mm
F
21.5 mm
Slider size
63 mm
Slider size
53 mm
Slider size
5.0 mm
C
40 mm
Slider size
92.2 mm
Slider size
65.2 mm
Slider size
17.60 mm
Slider size
6.00 mm
Slider size
12.0 mm
Slider size
6 mm
Slider size
8.0 mm
Slider size
6.0 mm
Slider size
7.0 mm
Slide rail size
20 mm
Slide rail size
17.5 mm
Slide rail size
9.5 mm
h(Slide rail size)
8.5 mm
d(Slide rail size)
6 mm
Slide rail size
60 mm
Fixing screw (rail size)
5x16 mm
Basic load rating C (dynamic)
21.18 KN
Basic load rating C0 (static)
35.90 KN-m
Static allowable moment
0.35 KN-m
Static allowable moment
0.35 KN-m
Static allowable moment
0.35 KN-m
HKZL
0.52 kg
HGZL
2.21 kg/m
Number of mounting holes
2
E
25.0 mm
weblink
webxxx
Previews
3D
Dimensão
2D
Baixar modelos em CAD