??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IBP31_33 - High-assembly high-profile linear guide - super heavy duty type · slider flange type · interchangeable
Bill of material
IBP31-H24-L100
Code
Type
Assembly
Accuracy Class
High Level
Slider Fixing Mode
Lock-up
Number of sliders
Rail fixing method
Lock-up
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.3 mm
F
16.0 mm
W
47 mm
B
38 mm
B1
4.5 mm
C
30 mm
L1
79 mm
L2
61.0 mm
C
6 mm
M
M5 mm
T
7.5 mm
H2
5.0 mm
WR
15 mm
HR
13.5 mm
D
7.5 mm
h
5.3 mm
d
4.5 mm
P
60 mm
Fixing Screw
M4*16
Basic Load Rating C (Dynamic)
14.60 KN
Basic Load Rating CO (Static)
25.6 KN
Static Allowable Torque MR
0.200 KN·m
Static Allowable Torque MP
0.238 KN·m
Static Allowable Torque MY
0.238 KN·m
Slider Weight
0.3 kg
Rail weight
1.3 kg/m
Number of mounting holes N
E
mm
Hyperlinks
Website Connection
PPATH
ibp31_33/assem/ibp31_33_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models