??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ibp01_ibp06 - High assembly and high profile linear guide rail/ultra heavy load type • Slider flange type • Interchangeable/ordinary/precision grade light preloading (FC): 0~0.02C
Bill of material
IBP03-H30-L110
Code
Type
ZuJian
Accuracy grade
Fixing method of slider
ShangSuoShi
Number of sliders
Fixing method of guide rail
ShangSuoShi
Material
S55C
Material
SNCM220
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
5.0 mm
F
21.5 mm
W
63 mm
B
53 mm
B1
5.0 mm
C
40 mm
L1
88.8 mm
L2
67.2 mm
K1
67.2 mm
K2
5.8 mm
G
12.0 mm
M
M6
T
7.0 mm
T1
10.0 mm
T2
9.5 mm
H2
5 mm
H3
5 mm
WR
20 mm
HR
18 mm
D
9.5 mm
h
8.5 mm
d
6 mm
P
60 mm
GDLD
M5x16
C(D)
23.3 KN
CO
39.3 KN
MR
0.38 KN*m
MP
0.39 KN*m
MY
0.39 KN*m
Slide weight
0.52 kg
Slide weight
2.4 kg/m
N
2
E
25.0 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models