??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IBJ51_53 - Economical, high-assembly, high-profile linear guide, general grade, light preload (FC): 0~0.02C, heavy-duty type, slider flange type, non-interchangeable
Bill of material
IBJ51-H24-L100
Code
Type
Assembly
Accuracy Class
Ordinary
Slider Fixing Mode
Locking
Number of sliders
Rail fixing method
Locking
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.3 mm
F
16.0 mm
Slider Size
47 mm
Slider Size
38 mm
Slider Size
4.5 mm
C
30 mm
Slider Size
61.4 mm
Slider Size
39.4 mm
Static Allowable Torque
8.00 KN-m
Slider Size
4.85 mm
Slider Size
5.3 mm
Slider Size
5 mm
Slider Size
6.0 mm
Slider Size
4.0 mm
Slider Size
3.7 mm
Slide Rail Size
15 mm
Slide Rail Size
15.0 mm
Slide Rail Size
7.5 mm
h(Slide Rail Size)
5.3 mm
d£¨Slide Rail Size£©
4 mm
Slide Rail Size
60 mm
Fixed screw (rail size)
4x16 mm
Basic Load Rating C (Dynamic)
11.38 KN
Basic Load Rating CO (Static)
16.97 KN-m
Static Allowable Torque
0.00 KN-m
Static Allowable Torque
0.10 KN-m
Static Allowable Torque
0.10 KN-m
HKZL
0.17 kg
HGZL
1.45 kg/m
Number of mounting holes
2
E
20.0 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models