??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
IBISCO - Lamp with 45° light and wall fixing
Bill of material
V507010SA
LOD Destination
LOD Level
Code
V507010SA
Width
cm
Frame finish
Watt
6.6 W
Lumen
870
Brand description
Inda
Article number
V507010SA
Short description 1
INDA Lam.parete V507010SA
Short description 2
IBISCO L60xH1,5xP3,5 SA
Article description
Brand: INDA Serie: IBISCO Lampada con attacco a parete Prod. No.: V507010SA L60xH1,5xP3,5SA
International Code
EAN-13:8021586763464
Article type
Standard
State
Current
Variant Characteristics
0
Height
1.5 cm
Depth
3.5 cm
Weight
0.2 kg
Series
Ibisco
Line
Lamps
Model
V507010SA
Intrastat code
70099200
Collection
Universali
Product group
V50
Previews
3D
2D
Download CAD models