??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ibf01_06 - High assembly and high profile linear guide rail/ultra heavy load type • Interchangeable ordinary/precision/light preload (FC): 0~0.02C
Bill of material
IBF03-H30-L100
Code
Type
ZuJian
Accuracy grade
Fixing method of slider
ShangSuoShi
Number of sliders
Fixing method of guide rail
ShangSuoShi
Material
S55C
Material
SNCM220
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
5.0 mm
F
12.0 mm
W
44 mm
B
32 mm
B1
6.0 mm
C
50 mm
L1
88.8 mm
L2
67.2 mm
K1
5.0 mm
K2
5.8 mm
G
12.0 mm
M
M5x6
T
8 mm
H2
5.0 mm
H3
5.0 mm
WR
20 mm
HR
18.0 mm
D
9.5 mm
h
8.5 mm
d
6.0 mm
P
60 mm
GDLD
M5x16
C(D)
23.3 KN
CO
39.3 KN
MR
0.38 KN*m
MP
0.39 KN*m
MY
0.4 KN*m
Slide weight
0.390 kg
Slide weight
2.40 kg/m
N
2
E
20.0 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models