??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ibc01_06 - dfgdf
Bill of material
IBC03-H28-L100
Code
Type
ZuJian
Accuracy grade
Fixing method of slider
ShangSuoShi
Number of sliders
Fixing method of guide rail
ShangSuoShi
Material
S55C
Material
SNCM220
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.5 mm
F
9.5 mm
W
34 mm
B
26 mm
B1
4.0 mm
C
26 mm
L1
56.3 mm
L2
39.3 mm
K1
11.9 mm
K2
3.2 mm
G
7.0 mm
M
M4x5
T
7.2 mm
H2
8.3 mm
H3
8.3 mm
WR
15 mm
HR
15 mm
D
7.5 mm
h
5.3 mm
d
4.5 mm
P
60 mm
Fixing screw
M4x16
C(D)
11.8 KN
CO
18.9 KN
MR
0.14 KN*m
MP
0.12 KN*m
MY
0.12 KN*m
Slide weight
0.18 kg
Slide weight
1.5 kg/m
N
2
E
20.0 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models