??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IB68 - Probe/sleeve standard type Minimum installation center distance 1.27mm
Bill of material
IB68-A
code
IB68
Needle shaft
SK4
Inner tube
Phosphor bronze
spring
Piano wire
Surface treatment
Gilded
Needle shaft shape
Minimum installation distance (mm)
1.27
Compaction elasticity
100±20%
Maximum stroke (mm)
3.35
Working elasticity (g)
65±20%
Rated current (A)
1.5
Rated resistance (mΩ)
100
casing
IB68T
Web Link
https://www.srdfaa.com/product/1141603222012.html
Previews
3D
Dimension
2D
Download CAD models