??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IB236 - Probe/sleeve precision type·Minimum installation center distance 3.97mm
Bill of material
IB236-A
code
IB236
Needle shaft
Beryllium copper
Inner tube
brass
spring
stainless steel
Surface treatment
Gilded
Needle shaft shape
Minimum installation distance (mm)
3.97
Compaction elasticity
150±20%
Maximum stroke (mm)
1.5
Working elasticity (g)
100±20%
Rated current (A)
5
Rated resistance (mΩ)
30
casing
IB236T
Web Link
https://www.srdfaa.com/product/1141603222024.html
Previews
3D
Dimension
2D
Download CAD models