??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAYZW - Displacement table dovetail groove type manual displacement table rack and pinion drive type
Bill of material
IAYZW25
code
IAYZW
Type
Rack and pinion drive type
Transmission direction
Z axis
texture of material
copper alloy
surface treatment
Black fluororesin
Specifications
25
Platform size
25*25 mm
distance of travel
±2.5 mm
Movement of handle in one turn
8 mm
Minimum reading of differential head
0.1 mm
Movement accuracy (straightness)
30 μm
load
0.7 kgf
Body weight
0.08 kg
link
https://www.srdfaa.com/category/26
Previews
3D
Dimension
2D
Download CAD models