??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IAYNX - Displacement table - dovetail groove manual displacement table - X-axis - load-resistant heavy-duty - rack and pinion drive type
Bill of material
IAYNX40
code
IAYNX
Type
Rack and pinion drive type - heavy load resistant type
Transmission direction
X axis
texture of material
S45C
surface treatment
Electroless nickel plating
Specifications
mm
Platform size
mm
distance of travel
mm
The movement of the knob by one turn
18 mm
Minimum reading of scale
0.1 mm
Movement accuracy (straightness)
30 μm
Movement accuracy (parallelism)
50 μm
load
kgf
Body weight
kg
link
https://www.srdfaa.com/category/26
Previews
3D
Dimension
2D
Download CAD models