??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAY51_53 - Economical low-assembly linear guide, ordinary grade, light preload (FC): 0~0.02C, heavy-duty type, slider flange type, not interchangeable
Bill of material
IAY51-H24-L100
Code
Type
Assembly
Accuracy Class
Ordinary
Slider Fixing Mode
Locking
Number of sliders
Rail fixing method
Locking
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.5 mm
F
18.5 mm
Slider Size
52 mm
Slider Size
41 mm
Slider Size
5.5 mm
Slider Size
26 mm
Slider Size
56.8 mm
Slider Size
39.8 mm
Slider Size
10.15 mm
Slider Size
3.50 mm
Slider Size
5.7 mm
Slider Size
5.0 mm
Slider Size
5.5 mm
Slider Size
6 mm
Slide Rail Size
15 mm
Slide Rail Size
12.5 mm
Slide Rail Size
6.0 mm
h(Slide Rail Size)
4.5 mm
d£¨Slide Rail Size£©
3.5 mm
Slide Rail Size
60 mm
Fixed screw (rail size)
3x16 mm
Basic Load Rating C (Dynamic)
7.83 KN
Basic Load Rating CO (Static)
16.19 KN-m
Static Allowable Torque
0.13 KN-m
Static Allowable Torque
0.10 KN-m
Static Allowable Torque
0.10 KN-m
HKZL
0.21 kg
HGZL
1.25 kg/m
Number of mounting holes
2
E
20.0 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models