??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAY50 - Displacement table - cross guide rail type 50 -XY axis
Bill of material
IAY50-C
CODE
IAY50
Differential head mounting position
moving direction
In both XY directions
The main body material
Aluminum alloy (black anode)
drive mode
Differential head
Mesa size
50×50 mm
The thickness of the table
36 mm
distance of travel
±6.5 mm
load
44(4.5) N(kgf)
minimum scale
0.01 mm
Parallelism of movement
≤0.01/13 mm
depth of parallelism
0.04 mm
weight
0.36 kg
link
https://www.srdfaa.com/product/1141603220084.html
Previews
3D
Dimension
2D
Download CAD models