??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAY31_33 - Low-assembly linear guide - heavy duty type - slider flange type - interchangeable
Bill of material
IAY31-H24-L100
Code
Type
Assembly
Accuracy Class
High Level
Slider Fixing Mode
Lock-up
Number of sliders
Rail fixing method
Lock-up
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.5 mm
F
18.5 mm
W
52 mm
B
41 mm
B1
5.5 mm
C
26 mm
L1
56.5 mm
L2
38.5 mm
C
6 mm
S
4.5 mm
T
7 mm
H2
5.0 mm
WR
15 mm
HR
13.5 mm
D
6.0 mm
h
4.5 mm
d
3.5 mm
P
60 mm
Fixing Screw
M3*16
Basic Load Rating C (Dynamic)
10.60 KN
Basic Load Rating CO (Static)
16.20 KN
Static Allowable Torque MR
0.126 KN·m
Static Allowable Torque MP
0.0995 KN·m
Static Allowable Torque MY
0.0995 KN·m
Slider Weight
0.2 kg
Rail weight
1.3 kg/m
Number of mounting holes N
2
E
mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models