??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
iay21_23 - Economical low assembly linear guide rail/heavy-duty type • Slider flange type • Interchangeable
Bill of material
IAY21-H24-L100
Code
Type
ZuJian
Accuracy grade
putongji
hkgdfs
ShangSuoShi
hksl
dggdfs
ShangSuoShi
Material
S55C
Material
20CrMoH
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.4 mm
F
18.5 mm
W
52 mm
B
41 mm
B1
5.5 mm
C
26 mm
L1
57.8 mm
L2
39.8 mm
K1
10.30 mm
G
5.5 mm
M
M5
T
5.0 mm
TI
7 mm
H2
5.8 mm
H3
6 mm
WR
15 mm
HR
12.5 mm
D
7.5 mm
h
5.3 mm
d
4.5 mm
P
60 mm
gdld
M4x16
cd
7.21 KN
co
14.25 KN
MR
0.11 KN*m
MP
0.09 KN*m
MY
0.09 KN*m
hkzl
0.17 kg
hgzl
1.26 kg/m
azks
2
E
20.0 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models