??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
iay01_iay06 - Low assembly linear guide rail/heavy-duty type • Slider flange type • Interchangeable
Bill of material
IAY03-H24-L100
Code
Type
ZuJian
Accuracy grade
Fixing method of slider
ShangSuoShi
Number of sliders
Fixing method of guide rail
ShangSuoShi
Material
S55C
Material
SNCM220
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.5 mm
F
18.5 mm
W
52 mm
B
41 mm
B1
5.5 mm
C
26 mm
L1
57.2 mm
L2
40.5 mm
K1
10.4 mm
K2
5.1 mm
G
6 mm
M
M5
T
5 mm
TI
7 mm
H2
5.5 mm
H3
5.5 mm
WR
15 mm
HR
12.5 mm
D
6.0 mm
h
4.5 mm
d
3.5 mm
P
60 mm
Fixing screw
M3x16
C(D)
10.0 KN
CO
16.9 KN
MR
0.13 KN*m
MP
0.1 KN*m
MY
0.1 KN*m
Slide weight
0.21 kg
Slide weight
1.20 kg/m
N
2
E
20.0 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models