??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAX90 - Displacement table - cross guide rail type 90 -X axis
Bill of material
IAX90-C
CODE
IAX90
CODE
IAX
NO
90
Differential head mounting position
moving direction
One X direction
The main body material
Aluminum alloy (black anode)
drive mode
Differential head
Mesa size
90×90 mm
The thickness of the table
18 mm
distance of travel
±12.5(customizable ±6.5) mm
load
93.1(9.5) N(kgf)
minimum scale
0.01 mm
Parallelism of movement
≤0.02/25 mm
depth of parallelism
0.03 mm
weight
0.47 kg
link
https://www.srdfaa.com/product/1141603220099.html
Previews
3D
Dimension
2D
Download CAD models