??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAWX4060,IAWY4060 - Displacement table dovetail groove type rack and pinion drive 4060 type
Bill of material
IAWX4060
code
moving direction
One(X)direction
Body material
Aluminum alloy (black anode)
drive mode
Handwheel + rack and pinion
Mesa size
40*60 mm
The thickness of the table
34 mm
distance of travel
±15 mm
load
49(5) N(kgf)
minimum scale
0.01 mm
Parallelism of movement
≤0.03/30 mm
depth of parallelism
0.04 mm
weight
0.28 kg
link
https://www.srdfaa.com/product/1141603220249
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей