??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAWX4040,IAWY4040 - Displacement table dovetail groove type rack and pinion drive type 4040
Bill of material
IAWX4040
code
moving direction
One(X)direction
Body material
Aluminum alloy (black anode)
drive mode
Handwheel + rack and pinion
Mesa size
40*40 mm
The thickness of the table
34 mm
distance of travel
±10 mm
load
29.2(3) N(kgf)
minimum scale
0.01 mm
Parallelism of movement
≤0.03/24 mm
depth of parallelism
0.03 mm
weight
0.22 kg
link
https://www.srdfaa.com/product/1141603220243
Previews
3D
Dimension
2D
Download CAD models