??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAWV4040,IAWXV4040,IAWYV4040 - Displacement table dovetail groove type rack and pinion drive type 4040
Bill of material
IAWV4040
code
moving direction
One(Z)direction
Body material
Aluminum alloy (black anode)
drive mode
Handwheel + rack and pinion
Mesa size
40*40 mm
The thickness of the table
- mm
distance of travel
±10 mm
load
29.2(3) N(kgf)
minimum scale
0.01 mm
Parallelism of movement
≤0.03/24 mm
depth of parallelism
- mm
weight
0.25 kg
link
https://www.srdfaa.com/product/1141603220247
Previews
3D
Dimensão
2D
Baixar modelos em CAD