??
Catalog navigation
CADモデル選択
選択可能な製品数: 16
HELP_VARIABLE
Company
SRD-FA
Description
IATD,IAT - Displacement table - cross roller slide table - countersunk pass / threaded pass
Bill of material
IATD3080
code
Slide rail mounting hole
Slide material
S45C
Surface treatment of sliding table
fahei
Heat resistant temperature
-20~110℃
No.
Travel (round trip)
Main dimension H
Main dimension W
Main dimension L
Slide rail mounting hole size G
Slide rail mounting hole size F
Slide rail mounting hole size M*F
Slide rail mounting hole size H2
Slide rail mounting hole size O1
Slide rail mounting hole size ℓa
Slide surface dimension N
Slide surface dimension P
Surface dimension of sliding table M*P
Side dimension a
Side dimension b
Side dimension h
Side dimension C
Dimension D1 of slide rail mounting hole
Dimension D of slide rail mounting hole
Slide rail mounting hole size ℓ1
Slide rail mounting hole size ℓ2
Number of mounting holes
Allowable static moment MA
N·m
Allowable static moment MB
N·m
Allowable static moment MC
N·m
Basic rated load C (dynamic)
N
Basic rated load CO (static)
N
Accuracy indication A
2 μm
Accuracy indication B
μm
link
https://www.srdfaa.com/product/1141603220330.html
プレビュー
3D
情報
2D
ダウンロード(CADデータ)