??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IASXV25 - Displacement table - Linear ball - 25 -XZ axis (vertical lifting)
Bill of material
IASXV25-CZ
code
IASXV25
Differential head mounting position
CZ
moving direction
XZ in both directions
Mesa size
25X25 mm
stroke
±3 mm
load
9.8N(1kgf)
minimum scale
0.01 mm
weight
0.16 kg
link
https://www.srdfaa.com/product/1141603220224.html
Previews
3D
Dimension
2D
Download CAD models