??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IASV40 - Displacement table - Linear ball - 40 -Z axis (vertical lifting)
Bill of material
IASV40-CZ
code
IASV40
Differential head mounting position
CZ mm
moving direction
One(Z)direction mm
Mesa size
40X40 mm
stroke
±6.5 mm
load
49N(5kgf) mm
minimum scale
0.01 mm
Moving perpendicularity
≤0.01mm/13mm mm
weight
0.32 mm
link
https://www.srdfaa.com/product/1141603220222.html mm
Previews
3D
Dimension
2D
Download CAD models