??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAS51_53 - Economical low-assembled linear guides, general grade, light preload (FC): 0~0.02C, heavy-duty type, not interchangeable
Bill of material
IAS51-H24-L100
Code
Type
Assembly
Accuracy Class
Ordinary
Slider Fixing Mode
Lock-up
Number of sliders
Rail fixing method
Lock-up
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.5 mm
F
9.5 mm
W
34 mm
B
26 mm
B1
4.0 mm
C
26 mm
L1
56.8 mm
L2
39.8 mm
K1
10.15 mm
K2
3.50 mm
G
5.7 mm
M*V
M4*6 mm
T
6.0 mm
H2
5.5 mm
H3
6 mm
WR
15 mm
HR
12.5 mm
D
7.5 mm
h
5.3 mm
d
4.5 mm
P
60 mm
Fixing Screw
M4*16
Basic Load Rating C (Dynamic)
7.83 KN
Basic Load Rating CO (Static)
16.19 KN
Static Allowable Torque MR
0.13 KN·m
Static Allowable Torque MP
0.10 KN·m
Static Allowable Torque MY
0.10 KN·m
Slider Weight
0.15 kg
Rail weight
1.25 kg/m
Number of mounting holes N
2
E
mm
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models