??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ias01_06 - Low assembly linear guide rail/heavy-duty type • Interchangeable
Bill of material
IAS03-H24-L100
Code
Type
Assembly
Accuracy Class
Fixing method of slider
Lock-Up
Number of sliders
Fixing method of guide rail
Lock-Up
Material
S55C
Material
SNCM220
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.5 mm
F
9.5 mm
W
34 mm
B
26 mm
B1
4.0 mm
C
26 mm
L1
57.2 mm
L2
40.5 mm
K1
10.40 mm
K2
5.10 mm
G
6 mm
MxV
M4x6
T
6 mm
H2
5.5 mm
H3
5.5 mm
WR
15 mm
HR
12.5 mm
D
6.0 mm
H
4.5 mm
d
3.5 mm
P
60 mm
Fixing screw
M3x16
C(D)
10.0 KN
CO
16.9 KN
MR
0.13 KN*m
MP
0.10 KN*m
MY
0.1 KN*m
Slide weight
0.16 kg
Slide weight
1.20 kg/m
N
2
E
20.0 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models