??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
IARXY - Displacement table-Linear ball guided manual displacement table-X Y axis·Thin type/Feed screw drive type
Bill of material
IARXY60
code
IARXY
Transmission direction
XY axis
type
Feed lever driven type
materia
SUS440C
surface
Electroless nickel plating
Specifications
mm
Micrometer position change
Mesa dimension
stroke
±6.5 mm
Minimum reading of differential head
10 μm
load
N
Moving accuracy load lateral rolling
3 μm
Moving accuracy Straightness
μm
Moving accuracy Swing up and down
40''
Moving accuracy Swing left and right
20''
Allowable moment load Swing up and down
N*m
Allowable moment load Swing left and right
N*m
Allowable moment load lateral rolling
N*m
Moment rigidity Swing up and down
''/N*cm
Moment rigidity Swing left and right
''/N*cm
Moment rigidity load lateral rolling
''/N*cm
depth of parallelism
μm
weight
kg
enclosure(4 pcs)
link
https://www.srdfaa.com/category/26
Previews
3D
Dimension
2D
Download CAD models