??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
IARV - Displacement table - cross roller guide rail - 1000 · 2000 · 3000 Series
Bill of material
IARV2030
code
IARV
series
texture of material
SUJ2
hardness
60HRC~
Heat resistant temperature
-20~110℃
No.
Travel (round trip)
L
M*P
Number of rollers
Basic rated load C (dynamic)
N
Basic rated load CO (static)
N
link
https://www.srdfaa.com/product/1141603220329.html
Previews
3D
Dimension
2D
Download CAD models