??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
IARPT100,IARPT160 - Displacement platform - rotating platform -θ axis
Bill of material
IARPT100-L
CODE
Differential head mounting position
L
moving direction
Theta in one direction
The main body material
Aluminum alloy (black anode)
drive mode
Differential head
Mesa size
The thickness of the table
distance of travel
360° CD/±5°JD
LOAD
39.2(4)
minimum scale
5′
Differential head per cell
concentricity
0.03
depth of parallelism
weight
LINK
https://www.srdfaa.com/product/1141603220158.html
Previews
3D
Dimension
2D
Download CAD models