??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IAQXY - Displacement table - economical dovetail groove manual displacement table - XZ axis - standard rack and pinion drive type
Bill of material
IAQXY50
code
IAQXY
leixing
Rack and pinion drive - Standard
Transmission direction
XY axis
texture of material
lvhejin
surface treatment
Black anodizing
Specifications
Platform size
mm
distance of travel
mm
Minimum reading of scale
0.1 mm
depth of parallelism
80 μm
load
kgf
Body weight
kg
link
https://www.srdfaa.com/category/26
Previews
3D
Dimension
2D
Download CAD models