??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
IAJTXY,IAJUXY - Displacement table dovetail groove manual displacement table XY axis simple rack and pinion drive type
Bill of material
IAJTXY25
code
leixing
Simple rack and pinion drive type
Transmission direction
XY axis
texture of material
surface treatment
Specifications
mm
Platform size
mm
distance of travel
mm
Movement of handle in one turn
mm
Minimum reading of differential head
0.1 mm
Movement accuracy (straightness)
20 μm
load
kgf
Body weight
kg
link
https://www.srdfaa.com/category/26
Previews
3D
Dimension
2D
Download CAD models