??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IAGX40 - Displacement table - Steel ball ball 40 -X axis
Bill of material
IAGX40-C
code
IAGX40
Differential head mounting position
moving direction
One X direction
Mesa size
40X40 mm
The thickness of the table
20 mm
stroke
±6.5 mm
load
19.6N(2kgf) mm
minimum scale
0.01 mm
Parallelism of movement
≤0.02mm/6mm mm
depth of parallelism
0.03 mm
weight
0.13kg kg
link
https://www.srdfaa.com/product/1141603220205.html
Previews
3D
Dimension
2D
Download CAD models