??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
IAFYV40 - Displacement table - dovetail groove type - precision screw drive 40 type
Bill of material
IAFYV40-L
code
IAFYV40
Screw installation position
moving direction
The (XYZ) axis goes in three directions
Body material
Aluminum alloy (black anode)
drive mode
Precision screw
Mesa size
40*40 mm
distance of travel
±7 mm
load
19.6(2) N(kgf)
minimum scale
0.01 mm
Parallelism of movement
≤0.02/10 mm
weight
0.29 kg
link
https://www.srdfaa.com/product/1141603220314.html
Previews
3D
Dimension
2D
Download CAD models