??
Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
SRD-FA
Description
IAFX25,IAFY25 - Displacement table - dovetail groove type - precision screw drive 25 Type
Bill of material
IAFX25-R
code
Screw installation position
moving direction
Body material
Aluminum alloy (black anode)
drive mode
Precision screw
Mesa size
25*25 mm
The thickness of the table
mm
distance of travel
±5 mm
load
29.4(5) N(kgf)
minimum scale
0.01 mm
Parallelism of movement
≤0.02/10 mm
depth of parallelism
mm
weight
kg
link
https://www.srdfaa.com/product/1141603220275.html
Previews
3D
Dimensão
2D
Baixar modelos em CAD