??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
IAFV40 - Displacement table - dovetail groove type - precision screw drive 40 type
Bill of material
IAFV40-L
code
IAFV40
Screw installation position
moving direction
One(Z)direction
Body material
Aluminum alloy (black anode)
drive mode
Precision screw
Mesa size
40*40 mm
The thickness of the table
- mm
distance of travel
±7 mm
load
19.6(2) N(kgf)
minimum scale
0.01 mm
Parallelism of movement
- mm
depth of parallelism
- mm
weight
0.15 kg
link
https://www.srdfaa.com/product/1141603220312.html
Previews
3D
Dimension
2D
Download CAD models